Southwire's CSA-NWMU cables may be used for underground installations, including direct burial. It may also be used for environments exposed to the weather in dry and wet locations.
Stock # | 47186303 47186303 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 1 1 | |
Size (AWG) | 12 12 | |
Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
Nom. Width (mils) (mm) | 584 14.85 | mils mm |
Nom. Height (mils) (mm) | 281 7.16 | mils mm |
Allowable Ampacity at 30°C Ambient | 30 30 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 147 218 | lbs/1000' kgs/km |
CSA-NWMU cables meet or exceed the following requirements: