SPEC: 10080

1000-61 SD CU CONV 15.67" LH 250 FT SPEC10080 10728416

Southwire #: 10728416

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Bare copper conductors are suitable for overhead transmission and distribution as well as grounding and general electrical constructions. Stranded conductors (Class A) are ideal for Overhead transmission and distribution lines. More flexible stranded designs (Class B and C) work well for uninsulated connections, jumpers, grounding, or insulated cables for general wiring and underground systems.

Features:

  • The conductor is manufactured from Electrolytic Tough Pitch (ETP) copper, designated as Unified Numbering System (UNS) C11000, which applies to all copper products regardless of temper or stranding classification.
  • Soft-drawn copper exhibits an electrical conductivity of 100% at 20°C in accordance with the International Annealed Copper Standard (IACS).
  • Copper purity is at least 99.9%, with total impurities, including oxygen and other trace elements, limited to a maximum of 0.1%.
  • Specifications

    Cond. Size 1000 KCMIL 1000 KCMIL
    Strand Class B B
    Cond. Strands 61 61
    Cond. Cmil (cmils) (mm) 1000000.0 645.16 cmils mm²
    Approx. OD (inches) (cm) 1.117 2.84 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 3088 4595 lbs/1000' kgs/km
    DC Resistance at 25C (ohms/1000') (ohms/km) 0.011 0.02 ohms/1000' ohms/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B8 Concentric-Lay-Stranded Copper Conductors

    Construction

    1. Conductor: Solid bare copper per ASTM B3 or Class A, B, or C, compressed, stranded, bare copper per ASTM B3 and B8

    Resources

    There are no downloadable resources for this product.