Bare copper conductors are suitable for overhead transmission and distribution as well as grounding and general electrical constructions. Stranded conductors (Class A) are ideal for Overhead transmission and distribution lines. More flexible stranded designs (Class B and C) work well for uninsulated connections, jumpers, grounding, or insulated cables for general wiring and underground systems.
| Cond. Size | Strand Class | Cond. Strands | Cond. Cmil (cmils) (mm) | Approx. OD (inches) (cm) | Approx. Weight (lbs/1000') (kgs/km) | DC Resistance at 25C (ohms/1000') (ohms/km) | |
| More Options |
18 AWG
18 AWG
|
B
B
|
7
7
|
1620.0
1.05
|
0.045
0.11
|
4
6
|
6.669
9.92
|
| More Options |
14 MILS
14 MILS
|
Solid
Solid
|
Solid
Solid
|
4110.0
2.65
|
0.064
0.16
|
12
18
|
2.631
3.92
|
| More Options |
12 MILS
12 MILS
|
Solid
Solid
|
Solid
Solid
|
6530.0
4.21
|
0.080
0.20
|
20
30
|
1.662
2.47
|
| More Options |
10 MILS
10 MILS
|
Solid
Solid
|
Solid
Solid
|
10380.0
6.70
|
0.101
0.26
|
32
48
|
1.040
1.55
|
| More Options |
8 MILS
8 MILS
|
Solid
Solid
|
Solid
Solid
|
16510.0
10.65
|
0.128
0.33
|
50
74
|
0.653
0.97
|
| More Options |
8 AWG
8 AWG
|
B
B
|
7
7
|
16510.0
10.65
|
0.141
0.36
|
50
74
|
0.653
0.97
|
| More Options |
6 MILS
6 MILS
|
Solid
Solid
|
Solid
Solid
|
26240.0
16.93
|
0.162
0.41
|
81
121
|
0.411
0.61
|
| More Options |
6 AWG
6 AWG
|
B
B
|
7
7
|
26240.0
16.93
|
0.177
0.45
|
81
121
|
0.411
0.61
|
| More Options |
4 MILS
4 MILS
|
Solid
Solid
|
Solid
Solid
|
41740.0
26.93
|
0.204
0.52
|
128
190
|
0.258
0.38
|
| More Options |
4 AWG
4 AWG
|
B
B
|
7
7
|
41740.0
26.93
|
0.225
0.57
|
128
190
|
0.258
0.38
|
| More Options |
3 AWG
3 AWG
|
B
B
|
7
7
|
52620.0
33.95
|
0.260
0.66
|
162
241
|
0.205
0.31
|
| More Options |
2 MILS
2 MILS
|
Solid
Solid
|
Solid
Solid
|
66360.0
42.81
|
0.257
0.65
|
204
304
|
0.162
0.24
|
| More Options |
2 AWG
2 AWG
|
B
B
|
7
7
|
66360.0
42.81
|
0.282
0.72
|
204
304
|
0.162
0.24
|
| More Options |
1/0 AWG
1/0 AWG
|
A
A
|
7
7
|
105600.0
68.13
|
0.368
0.93
|
326
485
|
0.102
0.15
|
| More Options |
2/0 AWG
2/0 AWG
|
A
A
|
7
7
|
133100.0
85.87
|
0.413
1.05
|
410
610
|
0.081
0.12
|
| More Options |
2/0 AWG
2/0 AWG
|
C
C
|
37
37
|
133100.0
85.87
|
0.420
1.07
|
410
610
|
0.081
0.12
|
| More Options |
4/0 AWG
4/0 AWG
|
A
A
|
7
7
|
211600.0
136.52
|
0.521
1.32
|
653
972
|
0.051
0.08
|
| More Options |
250 KCMIL
250 KCMIL
|
A
A
|
19
19
|
250000.0
161.29
|
0.573
1.46
|
771
1147
|
0.043
0.06
|
| More Options |
350 KCMIL
350 KCMIL
|
A
A
|
19
19
|
350000.0
225.81
|
0.678
1.72
|
1080
1607
|
0.031
0.05
|
| More Options |
500 KCMIL
500 KCMIL
|
B
B
|
37
37
|
500000.0
322.58
|
0.813
2.07
|
1544
2298
|
0.022
0.03
|
| More Options |
750 KCMIL
750 KCMIL
|
B
B
|
61
61
|
750000.0
483.87
|
0.968
2.46
|
2316
3447
|
0.014
0.02
|
| More Options |
1000 KCMIL
1000 KCMIL
|
B
B
|
61
61
|
1000000.0
645.16
|
1.117
2.84
|
3088
4595
|
0.011
0.02
|
| More Options |
16 MILS
16 MILS
|
Solid
Solid
|
Solid
Solid
|
2580.0
1.66
|
0.050
0.13
|
7
10
|
4.181
6.22
|
| More Options |
12 MILS
12 MILS
|
Solid
Solid
|
Solid
Solid
|
6530.0
4.21
|
0.080
0.20
|
20
30
|
1.662
2.47
|
| More Options |
8 MILS
8 MILS
|
Solid
Solid
|
Solid
Solid
|
16510.0
10.65
|
0.128
0.33
|
50
74
|
0.653
0.97
|
| More Options |
6 MILS
6 MILS
|
Solid
Solid
|
Solid
Solid
|
26240.0
16.93
|
0.162
0.41
|
81
121
|
0.411
0.61
|
| More Options |
4 MILS
4 MILS
|
Solid
Solid
|
Solid
Solid
|
41740.0
26.93
|
0.204
0.52
|
128
190
|
0.258
0.38
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.