Bare copper conductors are suitable for overhead transmission and distribution as well as grounding and general electrical constructions. Stranded conductors (Class A) are ideal for Overhead transmission and distribution lines. More flexible stranded designs (Class B and C) work well for uninsulated connections, jumpers, grounding, or insulated cables for general wiring and underground systems.
| Cond. Size | 16 MILS 16 MILS | |
| Strand Class | Solid Solid | |
| Cond. Strands | Solid Solid | |
| Cond. Cmil (cmils) (mm) | 2580.0 1.66 | cmils mm² |
| Approx. OD (inches) (cm) | 0.050 0.13 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 7 10 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 4.181 6.22 | ohms/1000' ohms/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.