ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 47770325 47770325 | |
Codeword | REDBIRD REDBIRD | |
Size (AWG or kcmil) (mm2) | 954 KCMIL 954 KCMIL | |
No. of Strands | 24 24 | |
Nom. OD (mils) (mm) | 1196 30.39 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1228 1827 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: