ACSR-Aluminum Conductor, Steel Reinforced
| Codeword | RUDDY RUDDY | |
| Size (AWG or kcmil) (mm2) | 900 KCMIL 900 KCMIL | |
| No. of Strands | 45 45 | |
| Nom. OD (mils) (mm) | 1131 28.74 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 1013 1507 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: