ACSR (Aluminum Conductor, Steel Reinforced) is a concentrically stranded conductor consisting of one or more layers of hard-drawn aluminum (1350-H19) wires surrounding a galvanized (GA) or mischmetal (MA) steel core. The aluminum strands provide efficient electrical conductivity, while the steel core supplies high tensile strength and improved sag performance. ACSR is widely used for overhead transmission and distribution applications where a combination of ampacity, strength, and economical design is required.
Continuous operating temperature - 75°C
Emergency operating temperature - 100°C
| Codeword | DOVE DOVE | |
| Size (AWG or kcmil) (mm2) | 556.5 KCMIL 556.5 KCMIL | |
| No. of Strands | 26 26 | |
| Nom. OD (mils) (mm) | 926 23.54 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 765 1139 | lbs/1000' kgs/km |
+Conductor temperature of 75°C, ambient temperature 25°C, emissivity 0.5, wind 2 ft./sec., in sun.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.