ACSR/TW-Aluminum Conductor, Steel Reinforced, Trapezoidal Shaped Aluminum Strands
| Codeword | CUMBERLAND CUMBERLAND | |
| Size (AWG or kcmil) (mm2) | 1926.9 KCMIL 1926.9 KCMIL | |
| No. of Strands | 42 42 | |
| Nom. OD (mils) (mm) | 1549 39.37 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 2507 3730 | lbs/1000' kgs/km |