ACSR/TW-Aluminum Conductor, Steel Reinforced, Trapezoidal Shaped Aluminum Strands
Stock # | 51003216 51003216 | |
Size (AWG or kcmil) (mm2) | 959.6 KCMIL 959.6 KCMIL | |
No. of Strands | 0 0 | |
Nom. OD (mils) (mm) | 1110 28.19 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1350 2009 | lbs/1000' kgs/km |