ACSR/AW (Aluminum Conductor, Aluminum-Clad Steel Reinforced) is a concentrically stranded conductor consisting of one or more layers of hard-drawn aluminum (1350-H19) wires surrounding an aluminum-clad steel core. The aluminum strands provide efficient electrical conductivity, while the aluminum-clad steel core supplies strength, improved sag performance, and enhanced corrosion resistance. ACSR/AW is widely used for overhead transmission and distribution applications where a combination of ampacity, strength, corrosion protection, and long-term reliability is required.
Continuous operating temperature - 75°C
Emergency operating temperature - 100°C
| Codeword | LAPWING LAPWING | |
| Size (AWG or kcmil) (mm2) | 1590 KCMIL 1590 KCMIL | |
| No. of Strands | 45 45 | |
| Nom. OD (mils) (mm) | 1503 38.20 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 1746 2598 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.