AAC-All Aluminum Conductor, Bare
Stock # | 61174825 61174825 | |
Codeword | BLUEBONNET BLUEBONNET | |
Size (AWG or kcmil) (mm2) | 3500 KCMIL 3500 KCMIL | |
No. of Strands | 127 127 | |
Nom. OD (mils) (mm) | 2158 54.81 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 3344 4977 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.