AAC-All Aluminum Conductor, Bare
Stock # | 33292415 33292415 | |
Codeword | PIGWEED PIGWEED | |
Size (AWG or kcmil) (mm2) | 2300 KCMIL 2300 KCMIL | |
No. of Strands | 61 61 | |
Nom. OD (mils) (mm) | 1747 44.39 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2177 3240 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.