AAC-All Aluminum Conductor, Bare
Stock # | 25888927 25888927 | |
Codeword | TRILLIUM TRILLIUM | |
Size (AWG or kcmil) (mm2) | 3000 KCMIL 3000 KCMIL | |
No. of Strands | 127 127 | |
Nom. OD (mils) (mm) | 1998 50.75 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2840 4226 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.