AAC-All Aluminum Conductor, Bare
Stock # | 15714903 15714903 | |
Codeword | SAGEBRUSH SAGEBRUSH | |
Size (AWG or kcmil) (mm2) | 2250 KCMIL 2250 KCMIL | |
No. of Strands | 91 91 | |
Nom. OD (mils) (mm) | 1729 43.92 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2128 3167 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.