SPEC: 46854

CU Compressed 35kV NLEPR Insulation 133% IL ARMOR-X® Orange PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial SPEC46854

Type MV-105 Three Conductor Copper, 420 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Continuous Corrugated Welded Armor - ARMOR-X®, Polyvinyl Chloride (PVC) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 35KV ARMOR-X® are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground Size Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
1.240 3.15
420 10.67
1.300 3.30
1x4 1x4
3.540 8.99
85 2.16
3.710 9.42
5481 8157
2534 1149.40
25.9 65.79
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
1.334 3.39
420 10.67
1.394 3.54
1x3 1x3
3.540 8.99
90 2.29
3.718 9.44
6225 9264
4027 1826.61
26.0 66.04
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
1.376 3.50
420 10.67
1.436 3.65
1x3 1x3
3.850 9.78
85 2.16
4.020 10.21
7164 10661
5078 2303.34
28.1 71.37
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
1.527 3.88
420 10.67
1.587 4.03
1x2 1x2
3.850 9.78
85 2.16
4.028 10.23
8576 12762
8400 3810.17
28.1 71.37

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.128 0.19
0.064 0.10
0.051 0.08
0.366 + j0.278 0.366 + j0.278
0.024 + j0.033 0.024 + j0.033
4055 4055
195 195
210 210
215 215
240 240
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.081 0.12
0.056 0.08
0.048 0.07
0.366 + j0.278 0.366 + j0.278
0.024 + j0.033 0.024 + j0.033
4350 4350
250 250
270 270
285 285
315 315
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.065 0.10
0.052 0.08
0.046 0.07
0.367 + j0.260 0.367 + j0.260
0.034 + j0.037 0.034 + j0.037
4523 4523
285 285
305 305
325 325
360 360
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.041 0.06
0.044 0.07
0.042 0.06
0.547 + j0.576 0.547 + j0.576
0.204 + j0.043 0.204 + j0.043
5009 5009
375 375
400 400
435 435
490 490

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:420 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and B8 (Tinned Copper per ASTM B33 optional)
  7. Filler:Wax paper filler
  8. Binder:Polypropylene tape
  9. Armor:ARMOR-X® Continuous Corrugated Welded Armor
  10. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.