SPEC: 45360

CU 600/1000V XLPE Insulation PVC AIA PVC Jacket XHHW-2. Teck - CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free SPEC45360

{SQMTR_DUAL} SOUTHWIRE{R} {CSA} LL90458 3/C XXX AWG (XX{mm2}) CU TECK 90 XLPE -40{D}C FT4 AG14 SUN. RES. 90{D}C 1000V HL --- {UL} E96627 TYPE MC XLPE 600V SUN. RES. DIRECT BURIAL 90{D}C --- {NOM}-ANCE Tipo MC XHHW-2 CT FT4 600V o 1000V 90{D}C USA

Download Category Specifications
PDF Excel Table

Application & Features

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -40°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
8 AWG 8 AWG
7 7
0.141 0.36
45 1.14
50 1.27
0.846 2.15
55 1.40
0.956 2.43
490 729
396 179.62
6.7 17.02
More Options
1 AWG 1 AWG
19 19
0.322 0.82
55 1.40
50 1.27
1.548 3.93
65 1.65
1.680 4.27
1639 2439
2008 910.81
11.8 29.97
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
55 1.40
50 1.27
1.632 4.15
65 1.65
1.764 4.48
1896 2822
2534 1149.40
12.3 31.24
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
55 1.40
50 1.27
1.814 4.61
65 1.65
1.946 4.94
2643 3933
4027 1826.61
13.6 34.54
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
55 1.40
50 1.27
1.943 4.94
65 1.65
2.075 5.27
3205 4770
5078 2303.34
14.5 36.83
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
65 1.65
60 1.52
2.360 5.99
80 2.03
2.526 6.42
5020 7471
8400 3810.17
17.7 44.96

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km)
More Options
8 AWG 8 AWG
0.653 0.97
0.786 1.17
0.033 0.05
0.052 0.08
More Options
1 AWG 1 AWG
0.128 0.19
0.154 0.23
0.019 0.03
0.046 0.07
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.122 0.18
0.017 0.03
0.044 0.07
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.078 0.12
0.014 0.02
0.042 0.06
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.062 0.09
0.013 0.02
0.041 0.06
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.039 0.06
0.012 0.02
0.040 0.06

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 1569 Metal-Clad Cables
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA AG14 - Acid Gas Compliance
  • ICEA S-58-679 Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor:Class B stranded copper, compressed, in accordance with ASTM B3 and B8. Sizes #1 to 4/0 are combination unilay-stranded copper conductors in accordance with ASTM B787.
  2. Insulation:Cross-Linked Polyethylene (XLPE)
  3. Grounding Conductors:Uninsulated Class B stranded grounding conductor
  4. Binder:Mylar tape
  5. Inner Jacket:Black Polyvinyl Chloride (PVC)
  6. Armor:Aluminum Interlocked Armour (AIA)
  7. Overall Jacket:Black PVC (optional colours available)

Resources

There are no downloadable resources for this product.