SPEC: 45352

CU 600/1000V XLPE Insulation ARMOR-X® PVC Jacket XHHW-2. CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free SPEC45352

Type MC-HL Power Cable 600Volt Four Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Continuous Corrugated Welded Armor - ARMOR-X®, Polyvinyl Chloride (PVC) Jacket with One Bare CU Ground

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt Type MC-HL ARMOR-X® power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
8 AWG 8 AWG
7 7
0.141 0.36
45 1.14
0.840 2.13
50 1.27
0.946 2.40
476 708
422 191.42
6.6 16.76
More Options
6 AWG 6 AWG
7 7
0.177 0.45
45 1.14
0.920 2.34
50 1.27
1.026 2.61
649 966
671 304.36
7.2 18.29
More Options
4 AWG 4 AWG
7 7
0.225 0.57
45 1.14
1.060 2.69
50 1.27
1.166 2.96
918 1366
1068 484.44
8.2 20.83
More Options
2 AWG 2 AWG
7 7
0.282 0.72
45 1.14
1.220 3.10
60 1.52
1.326 3.37
1295 1927
1698 770.20
9.3 23.62
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
55 1.40
1.470 3.73
60 1.52
1.576 4.00
1948 2899
2703 1226.06
11.0 27.94
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
55 1.40
1.540 3.91
60 1.52
1.666 4.23
2436 3625
3407 1545.39
11.7 29.72
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
55 1.40
1.760 4.47
60 1.52
1.886 4.79
2954 4396
4295 1948.18
13.2 33.53
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
55 1.40
1.845 4.69
60 1.52
1.971 5.01
3536 5262
5416 2456.65
13.8 35.05
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
65 1.65
2.040 5.18
60 1.52
2.166 5.50
4278 6366
6400 2902.99
15.2 38.61
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
65 1.65
2.290 5.82
75 1.91
2.448 6.22
5741 8544
8960 4064.18
17.1 43.43
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
65 1.65
2.670 6.78
75 1.91
2.828 7.18
7980 11876
12800 5805.98
19.8 50.29
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
80 2.03
3.220 8.18
85 2.16
3.398 8.63
12254 18236
19200 8708.97
23.8 60.45
Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km)
More Options
8 AWG 8 AWG
0.653 0.97
0.786 1.17
0.033 0.05
0.052 0.08
More Options
6 AWG 6 AWG
0.411 0.61
0.495 0.74
0.027 0.04
0.051 0.08
More Options
4 AWG 4 AWG
0.258 0.38
0.310 0.46
0.022 0.03
0.048 0.07
More Options
2 AWG 2 AWG
0.162 0.24
0.195 0.29
0.018 0.03
0.045 0.07
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.122 0.18
0.017 0.03
0.044 0.07
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.097 0.14
0.016 0.02
0.043 0.06
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.078 0.12
0.014 0.02
0.042 0.06
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.062 0.09
0.013 0.02
0.041 0.06
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.053 0.08
0.014 0.02
0.041 0.06
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.039 0.06
0.012 0.02
0.040 0.06
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.029 0.04
0.010 0.01
0.039 0.06
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.022 0.03
0.010 0.01
0.038 0.06

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and B8
  2. Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor: Class B compressed stranded bare copper per ASTM B3 and B8
  4. Filler: Polypropylene filler
  5. Binder: Polypropylene tape
  6. Armor: ARMOR-X Continuous Corrugated Welded Armor
  7. Overall Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.