SPEC: 25010

CSA TECK 90 CU 1000V NON-SHIELDED XLPE POWER CABLE SPEC25010

1000V, Non-Shielded, XLPE Insulation, FT4, -40°C, HL (Hazardous Locations), 90°C

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's Single Conductor 1kV Teck 90 is a CSA approved armoured cable for Industrial and Commercial applications. FT4, -40C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and concrete encaseable. CSA AG14 Acid Gas compliance.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -25°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature
  • 140°C for Emergency Overload Temperature

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Drain Wire Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
80 2.03
55 1.40
1.221 3.10
13x14 13x14
45 1.14
1.311 3.33
1271 1891
1692 767.48
9.1 23.11
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
90 2.29
60 1.52
1.449 3.68
13x12 13x12
45 1.14
1.539 3.91
1935 2880
2800 1270.06
10.7 27.18
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
90 2.29
60 1.52
1.574 4.00
17x12 17x12
55 1.40
1.684 4.28
2579 3838
4000 1814.37
11.7 29.72
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
90 2.29
60 1.52
1.771 4.50
21x12 21x12
55 1.40
1.881 4.78
3572 5316
6000 2721.55
13.1 33.27

* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
** Non-Standard sizes are available upon request. Reel sizes are not guaranteed. The factory reserves the right to make changes as necessary to optimize manufacturing requirements.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km)
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.062 0.09
0.041 0.06
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.039 0.06
0.040 0.06
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.029 0.04
0.039 0.06
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.022 0.03
0.038 0.06

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA AG14 - Acid Gas Compliance
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)

Construction

  1. Conductor: Class B stranded compressed copper in accordance with ASTM B3 and ASTM B8
  2. Insulation: XLPE (Cross Linked Polyethylene), Minimum Average Thickness: 4/0 = 0.08 inches (2.03 mm), 250 kcmil to 1000 kcmil = 0.090 inches (2.3 mm), 90°C
  3. Concentric Bonding Conductors: Class B, concentric bare copper wire serve
  4. Binder: Polypropylene Separator
  5. Inner Jacket: Black PVC, Minumum average thickness - 4/0 = 0.050" (1.27mm), 250 kcmil to 1000 kcmil = 0.060" (1.5 mm)
  6. Armor: Aluminum Interlocked Armour (AIA)
  7. Overall Jacket: Black PVC (optional colours available), Minimum Thickness: 4/0 to 400 kcmil = 0.050 inches (1.3 mm), 500 kcmil to 1000 kcmil = 0.060 inches (1.5 mm)

Resources

There are no downloadable resources for this product.