Southwire's Single Conductor 1kV Teck 90 is a CSA approved armoured cable for Industrial and Commercial applications. FT4, -40C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and concrete encaseable. CSA AG14 Acid Gas compliance.
| Cond. Size | 1000 KCMIL 1000 KCMIL | |
| Cond. Strands | 61 61 | |
| Diameter Over Conductor (in) (cm) | 1.117 2.84 | inch cm |
| Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
| Inner Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
| Diameter Over Armor (in) (cm) | 1.935 4.91 | inch cm |
| Concentric Neutral | 21x12 21x12 | |
| Jacket Thickness (mils) (mm) | 55 1.40 | mils mm |
| Approx. OD (inches) (cm) | 2.045 5.19 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 4480 6667 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 8000 3628.74 | lbs kg |
| Min. Bend Radius (in) (cm) | 14.3 36.32 | inch cm |
* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
** Non-Standard sizes are available upon request. Reel sizes are not guaranteed. The factory reserves the right to make changes as necessary to optimize manufacturing requirements.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.