SPEC: 25040

12-7 15/C CU XLP TECK90 600V AIA BLACK PVC JKT SPEC25040 56351199

Southwire #: 56351199

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -40°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature

Specifications

Cond. Size 12 AWG 12 AWG
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.088 0.22 inch cm
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Ground Size 1x14 1x14
Inner Jacket Thickness (mils) (mm) 85 2.16 mils mm
Diameter Over Armor (in) (cm) 1.195 3.04 inch cm
Jacket Thickness (mils) (mm) 45 1.14 mils mm
Approx. OD (in) (cm) 1.285 3.26 inch cm
Approx. Weight (lbs/1000') (kgs/km) 816 1214 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 783 355.16 lbs kg
Min. Bend Radius (in) (cm) 8.9 22.61 inch cm

* Use Table 5C in the 2015 Canadian Electrical Code to derate this ampacity as per Rules 4-004 & 12-2210
† Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA AG14 - Acid Gas Compliance
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
  2. Insulation:Cross-Linked Polyethylene (XLPE), Colour Code: 2/C black, white; 3/C red, black, blue; 4/C red, black, blue, white; For 5/C cables or more, the insulation is black and numbered
  3. Grounding Conductors:Uninsulated Class B stranded grounding conductor
  4. Inner Jacket:Black Polyvinyl Chloride (PVC)
  5. Armor:Aluminum Interlocked Armour (AIA)
  6. Overall Jacket:Black PVC (optional colours available)

Resources

There are no downloadable resources for this product.