SPEC: 25050

CSA TECK 90 1000V PVC POWER OR CONTROL CABLE SPEC25050

1000V Multi Conductor, 14-10 AWG Copper, FT4 - Flame Retardancy Rating, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, -40°C - 90°C, Rated HL, AG14

Download Category Specifications
PDF Excel Table

Application & Features

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -40°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Ground Size Inner Jacket Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
14 AWG 14 AWG
7 7
0.070 0.18
45 1.14
1x14 1x14
65 1.65
0.690 1.75
45 1.14
0.780 1.98
279 415
131 59.42
5.4 13.72
More Options
12 AWG 12 AWG
7 7
0.088 0.22
45 1.14
1x14 1x14
65 1.65
0.775 1.97
45 1.14
0.865 2.20
354 527
208 94.35
6.0 15.24
More Options
10 AWG 10 AWG
7 7
0.113 0.29
45 1.14
1x12 1x12
65 1.65
0.723 1.84
45 1.14
0.813 2.07
303 451
166 75.30
5.6 14.22
More Options
10 AWG 10 AWG
7 7
0.113 0.29
45 1.14
1x12 1x12
65 1.65
0.833 2.12
45 1.14
0.923 2.34
435 647
332 150.59
6.4 16.26

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km)
More Options
14 AWG 14 AWG
2.631 3.92
3.170 4.72
0.058 0.09
More Options
12 AWG 12 AWG
1.662 2.47
2.002 2.98
0.054 0.08
More Options
10 AWG 10 AWG
1.040 1.55
1.253 1.86
0.050 0.07
More Options
10 AWG 10 AWG
1.040 1.55
1.253 1.86
0.050 0.07

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA AG14 - Acid Gas Compliance
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8
  2. Insulation:Cross-Linked Polyethylene (XLPE), Colour Code: 2/C black, white; 3/C red, black, blue; 4/C red, black, blue, white
  3. Grounding Conductors:Uninsulated Class B stranded grounding conductor
  4. Inner Jacket:Black Polyvinyl Chloride (PVC)
  5. Armor:Aluminum Interlocked Armour (AIA)
  6. Overall Jacket:Black Polyvinyl Chloride (PVC) (optional colours available)

Resources

There are no downloadable resources for this product.