For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 1000 KCMIL 1000 KCMIL | |
Cond. Strands | 61 61 | |
Diameter Over Conductor (in) (cm) | 1.117 2.84 | inch cm |
Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
Ground Size | 1x1 1x1 | |
Inner Jacket Thickness (mils) (mm) | 145 3.68 | mils mm |
Diameter Over Armor (in) (cm) | 3.451 8.77 | inch cm |
Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
Approx. OD (in) (cm) | 3.619 9.19 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 12221 18187 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 24000 10886.21 | lbs kg |
Min. Bend Radius (in) (cm) | 25.3 64.26 | inch cm |
^ Colour Code: 2/C black, Red