For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 4 AWG 4 AWG | |
| Cond. Strands | 7 7 | |
| Diameter Over Conductor (in) (cm) | 0.225 0.57 | inch cm |
| Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
| Ground Size | 1x8 1x8 | |
| Inner Jacket Thickness (mils) (mm) | 85 2.16 | mils mm |
| Diameter Over Armor (in) (cm) | 1.144 2.91 | inch cm |
| Jacket Thickness (mils) (mm) | 55 1.40 | mils mm |
| Approx. OD (in) (cm) | 1.254 3.19 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 759 1130 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 667 302.55 | lbs kg |
| Min. Bend Radius (in) (cm) | 8.7 22.10 | inch cm |
^ Colour Code: 2/C black, Red
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.