For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 4 AWG 4 AWG | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.225 0.57 | inch cm |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Ground Size | 1x8 1x8 | |
Inner Jacket Thickness (mils) (mm) | 85 2.16 | mils mm |
Diameter Over Armor (in) (cm) | 1.330 3.38 | inch cm |
Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 1.420 3.61 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 1150 1711 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 1335 605.55 | lbs kg |
Min. Bend Radius (in) (cm) | 9.9 25.15 | inch cm |
^ Colour Code: 2/C black, Red