For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Ground Size | Inner Jacket Thickness (mils) (mm) | Diameter Over Armor (in) (cm) | Jacket Thickness (mils) (mm) | Approx. OD (inches) (cm) | Approx. Weight (lbs/1000') (kgs/km) | Max Pull Tension (lbs) (kg) | Min. Bend Radius (in) (cm) | |
| More Options |
8 AWG
8 AWG
|
7
7
|
0.141
0.36
|
45
1.14
|
1x10
1x10
|
65
1.65
|
0.809
2.05
|
45
1.14
|
0.899
2.28
|
404
601
|
264
119.75
|
6.2
15.75
|
| More Options |
3 AWG
3 AWG
|
7
7
|
0.247
0.63
|
60
1.52
|
1x6
1x6
|
85
2.16
|
1.239
3.15
|
45
1.14
|
1.329
3.38
|
911
1356
|
842
381.92
|
9.3
23.62
|
| More Options |
1 AWG
1 AWG
|
19
19
|
0.322
0.82
|
80
2.03
|
1x6
1x6
|
85
2.16
|
1.471
3.74
|
45
1.14
|
1.561
3.96
|
1245
1853
|
1339
607.36
|
10.9
27.69
|
| More Options |
2/0 AWG
2/0 AWG
|
19
19
|
0.405
1.03
|
80
2.03
|
1x6
1x6
|
85
2.16
|
1.636
4.16
|
55
1.40
|
1.746
4.43
|
1681
2502
|
2130
966.15
|
12.2
30.99
|
| More Options |
2/0 AWG
2/0 AWG
|
19
19
|
0.405
1.03
|
80
2.03
|
1x6
1x6
|
85
2.16
|
1.727
4.39
|
55
1.40
|
1.838
4.67
|
2200
3274
|
3194
1448.77
|
12.8
32.51
|
^ Colour Code: 2/C black, Red
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | |
| More Options |
8 AWG
8 AWG
|
0.653
0.97
|
0.786
1.17
|
0.052
0.08
|
| More Options |
3 AWG
3 AWG
|
0.205
0.31
|
0.267
0.40
|
0.031
0.05
|
| More Options |
1 AWG
1 AWG
|
0.128
0.19
|
0.154
0.23
|
0.046
0.07
|
| More Options |
2/0 AWG
2/0 AWG
|
0.081
0.12
|
0.097
0.14
|
0.043
0.06
|
| More Options |
2/0 AWG
2/0 AWG
|
0.081
0.12
|
0.097
0.14
|
0.043
0.06
|
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.