Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene. Neutrals are identified by three yellow extruded stripes. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Two-phase conductors and one neutral conductor are cabled together to produce the triplex cable configuration. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL listed as USE-2 per UL 854 Service-Entrance Cables.
| Code Word | RIDER RIDER | |
| Cond. Size | 500 KCMIL 500 KCMIL | |
| Cond. Strands | 34 34 | |
| Diameter Over Conductor (in) (cm) | 0.789 2.00 | inch cm |
| Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
| Diameter Over Insulation (in) (cm) | 0.979 2.49 | inch cm |
| Num x Neutral Size | 350 350 | |
| Neutral Stranding (mils) (mm) | 24 0.61 | mils mm |
| Neutral Insulation Thickness | 95 95 | |
| Ground Size | KCMIL KCMIL | |
| Approx. OD (inches) (cm) | 2.052 5.21 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1592 2369 | lbs/1000' kgs/km |
1. The actual number of strands may differ for single input wire per ASTM B901
2. ^ Sureseal® a visco-elastic sealant that provides self sealing of the cable.
3. ^^ USE-2 Listed. HiScore
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.