Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene. Neutrals are identified by three yellow extruded stripes. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Two-phase conductors and one neutral conductor are cabled together to produce the triplex cable configuration. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL listed as USE-2 per UL 854 Service-Entrance Cables.
| Code Word | Cond. Size | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Diameter Over Insulation (in) (cm) | Num x Neutral Size | Neutral Stranding (mils) (mm) | Neutral Insulation Thickness | Ground Size | Approx. OD (inches) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
ERSKINE
ERSKINE
|
6 AWG
6 AWG
|
7
7
|
0.178
0.45
|
60
1.52
|
0.298
0.76
|
6
6
|
6
0.15
|
60
60
|
AWG
AWG
|
0.644
1.64
|
132
196
|
| More Options |
VASSAR
VASSAR
|
4 AWG
4 AWG
|
7
7
|
0.225
0.57
|
60
1.52
|
0.345
0.88
|
4
4
|
6
0.15
|
60
60
|
AWG
AWG
|
0.744
1.89
|
188
280
|
| More Options |
STEPHENS
STEPHENS
|
2 AWG
2 AWG
|
7
7
|
0.283
0.72
|
60
1.52
|
0.403
1.02
|
4
4
|
6
0.15
|
60
60
|
AWG
AWG
|
0.87
2.21
|
246
366
|
| More Options |
BRENAU
BRENAU
|
1/0 AWG
1/0 AWG
|
9
9
|
0.362
0.92
|
80
2.03
|
0.522
1.33
|
2
2
|
6
0.15
|
60
60
|
AWG
AWG
|
1.106
2.81
|
387
576
|
| More Options |
CONVERSE
CONVERSE
|
2/0 AWG
2/0 AWG
|
11
11
|
0.405
1.03
|
80
2.03
|
0.565
1.44
|
1
1
|
7
0.18
|
80
80
|
AWG
AWG
|
1.199
3.05
|
480
714
|
| More Options |
HOLLINS
HOLLINS
|
3/0 AWG
3/0 AWG
|
17
17
|
0.456
1.16
|
80
2.03
|
0.616
1.56
|
1/0
1/0
|
7
0.18
|
80
80
|
AWG
AWG
|
1.302
3.31
|
579
862
|
| More Options |
MOLLOY
MOLLOY
|
4/0 AWG
4/0 AWG
|
18
18
|
0.512
1.30
|
80
2.03
|
0.672
1.71
|
1/0
1/0
|
7
0.18
|
80
80
|
AWG
AWG
|
1.421
3.61
|
676
1006
|
| More Options |
PRATT
PRATT
|
250 KCMIL
250 KCMIL
|
22
22
|
0.558
1.42
|
95
2.41
|
0.748
1.90
|
3/0
3/0
|
15
0.38
|
80
80
|
KCMIL
KCMIL
|
1.568
3.98
|
852
1268
|
| More Options |
WESLEYAN
WESLEYAN
|
350 KCMIL
350 KCMIL
|
30
30
|
0.661
1.68
|
95
2.41
|
0.851
2.16
|
4/0
4/0
|
17
0.43
|
80
80
|
KCMIL
KCMIL
|
1.795
4.56
|
1117
1662
|
| More Options |
|
null KCMIL
null KCMIL
|
|
|
|
|
|
|
|
null KCMIL
null KCMIL
|
|
|
| More Options |
RIDER
RIDER
|
500 KCMIL
500 KCMIL
|
34
34
|
0.789
2.00
|
95
2.41
|
0.979
2.49
|
350
350
|
24
0.61
|
95
95
|
KCMIL
KCMIL
|
2.052
5.21
|
1592
2369
|
1. The actual number of strands may differ for single input wire per ASTM B901
2. ^ Sureseal® a visco-elastic sealant that provides self sealing of the cable.
3. ^^ USE-2 Listed. HiScore
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Code Word | Cond. Size | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity In Duct 90C | |
| More Options |
ERSKINE
ERSKINE
|
6 AWG
6 AWG
|
2.6
6.60
|
472
214.10
|
0.674
1.00
|
0.840
1.25
|
0.051
0.08
|
50/55
50/55
|
| More Options |
VASSAR
VASSAR
|
4 AWG
4 AWG
|
3
7.62
|
751
340.65
|
0.424
0.63
|
0.528
0.79
|
0.048
0.07
|
65/75
65/75
|
| More Options |
STEPHENS
STEPHENS
|
2 AWG
2 AWG
|
3.5
8.89
|
1194
541.59
|
0.266
0.40
|
0.331
0.49
|
0.045
0.07
|
90/100
90/100
|
| More Options |
BRENAU
BRENAU
|
1/0 AWG
1/0 AWG
|
5.5
13.97
|
1900
861.82
|
0.167
0.25
|
0.208
0.31
|
0.044
0.07
|
120/135
120/135
|
| More Options |
CONVERSE
CONVERSE
|
2/0 AWG
2/0 AWG
|
6
15.24
|
2395
1086.35
|
0.133
0.20
|
0.166
0.25
|
0.043
0.06
|
135/150
135/150
|
| More Options |
HOLLINS
HOLLINS
|
3/0 AWG
3/0 AWG
|
6.5
16.51
|
3020
1369.85
|
0.105
0.16
|
0.131
0.19
|
0.042
0.06
|
155/175
155/175
|
| More Options |
MOLLOY
MOLLOY
|
4/0 AWG
4/0 AWG
|
7.1
18.03
|
3808
1727.28
|
0.084
0.13
|
0.105
0.16
|
0.041
0.06
|
180/205
180/205
|
| More Options |
PRATT
PRATT
|
250 KCMIL
250 KCMIL
|
7.8
19.81
|
4500
2041.16
|
0.070
0.10
|
0.087
0.13
|
0.041
0.06
|
205/230
205/230
|
| More Options |
WESLEYAN
WESLEYAN
|
350 KCMIL
350 KCMIL
|
9
22.86
|
6300
2857.63
|
0.051
0.08
|
0.064
0.10
|
0.040
0.06
|
250/280
250/280
|
| More Options |
|
null KCMIL
null KCMIL
|
|
|
|
|
|
|
| More Options |
RIDER
RIDER
|
500 KCMIL
500 KCMIL
|
12.3
31.24
|
9000
4082.33
|
0.036
0.05
|
0.045
0.07
|
0.039
0.06
|
310/350
310/350
|
Notes:
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Triple parallel inductive reactance calculation assumes the phase conductors are adjacent to one another.
3. Conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the Phase conductors only.
6. Ampacity based on 90°C conductor temperature, 20°C ambient, RHO 90, 100% load factor.