ELECTRICAL AL 600V-UD AL600V82

Aluminum Conductors. Cross-Linked Polyethylene (XLPE) Insulation.

Download Category Specifications
Excel Table

Application & Features

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
3 3
6 AWG 6 AWG
7 7
60 1.52
643 16.35
132 196
More Options
3 3
4 AWG 4 AWG
7 7
60 1.52
744 18.91
188 280
More Options
4 4
4 AWG 4 AWG
7 7
60 1.52
831 21.13
251 374
More Options
3 3
2 AWG 2 AWG
7 7
60 1.52
870 22.11
246 366
More Options
4 4
2 AWG 2 AWG
7 7
60 1.52
972 24.71
337 502
More Options
3 3
1/0 AWG 1/0 AWG
9 9
80 2.03
1105 28.09
443 660
More Options
4 4
1/0 AWG 1/0 AWG
9 9
80 2.03
1235 31.39
535 796
More Options
3 3
2/0 AWG 2/0 AWG
11 11
80 2.03
1198 30.45
480 715
More Options
4 4
2/0 AWG 2/0 AWG
11 11
80 2.03
1339 34.03
659 981
More Options
3 3
4/0 AWG 4/0 AWG
18 18
80 2.03
1421 36.10
792 1178
More Options
4 4
4/0 AWG 4/0 AWG
18 18
80 2.03
1588 40.35
971 1444
More Options
3 3
250 KCMIL 250 KCMIL
22 22
95 2.41
1568 39.83
852 1268
More Options
3 3
350 KCMIL 350 KCMIL
30 30
95 2.41
1794 45.59
1117 1662

Standards & References

Southwire’s quadruplex or paralleled 600 volt secondary UD cable meets or exceeds the following ASTM specifications:

  • B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • B231 Aluminum 1350 Conductors, Concentric-Lay-Stranded

Construction

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with cross-linked polyethylene. Neutrals are identified by triple yellow extruded stripe. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three phase conductors and one neutral conductor are cabled together to produce the quadruplex cable configuration.

  1. 1350