AL 600V-UD SINGLE CONDUCTOR

Aluminum Conductor. Cross-linked Polyethylene (XLP) Insulation.

Download Category Specifications
PDF Excel Table

Application

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
154435
1 1
6 AWG 6 AWG
7 7
60 1.52
298 7.57
44 65
105437
1 1
4 AWG 4 AWG
7 7
60 1.52
344 8.75
62 92
105445
1 1
2 AWG 2 AWG
7 7
60 1.52
403 10.24
91 135
105452
1 1
1 AWG 1 AWG
9 9
80 2.03
473 12.01
122 181
105460
1 1
1/0 AWG 1/0 AWG
9 9
80 2.03
512 13.00
146 218
105478
1 1
2/0 AWG 2/0 AWG
11 11
80 2.03
555 14.10
177 263
105486
1 1
3/0 AWG 3/0 AWG
17 17
80 2.03
603 15.32
214 318
105494
1 1
4/0 AWG 4/0 AWG
18 18
80 2.03
658 16.71
261 389
161877
1 1
250 KCMIL 250 KCMIL
22 22
95 2.41
732 18.59
317 472
105502
1 1
300 KCMIL 300 KCMIL
37 37
95 2.41
784 19.91
368 548
105510
1 1
350 KCMIL 350 KCMIL
30 30
95 2.41
831 21.11
422 628
105528
1 1
500 KCMIL 500 KCMIL
34 34
95 2.41
956 24.28
578 860
105551
1 1
750 KCMIL 750 KCMIL
55 55
110 2.79
1159 29.44
854 1271
178475
1 1
1000 KCMIL 1000 KCMIL
61 61
110 2.79
1337 33.97
1118 1664

Standards & References

Southwire's single conductor 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B-231 Aluminum 1350 Conductors, Concentric-Lay-Stranded.

Construction

Conductors are stranded, compressed 1350-H19, H16 or H26 aluminum, insulated with vulcanized interlinked polyethylene (VIP 1 ), Southwire's cross-linked polyethylene.

  • 1350

Resources

There are no downloadable resources for this product.