AL 600V-UD QUADRUPLEX

Aluminum Conductors. Cross-Linked Polyethylene (XLPE) Insulation.

Download Category Specifications
PDF Excel Table

Application

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
274332
4 4
4 AWG 4 AWG
7 7
60 1.52
831 21.13
251 374
274340
4 4
2 AWG 2 AWG
7 7
60 1.52
972 24.71
337 502
274365
4 4
1/0 AWG 1/0 AWG
9 9
80 2.03
1235 31.39
535 796
274381
4 4
2/0 AWG 2/0 AWG
11 11
80 2.03
1339 34.03
659 981
274407
4 4
3/0 AWG 3/0 AWG
17 17
80 2.03
1455 36.97
795 1183
274423
4 4
4/0 AWG 4/0 AWG
18 18
80 2.03
1588 40.35
971 1444
611724
4 4
250 KCMIL 250 KCMIL
22 22
95 2.41
1752 44.52
1170 1742
274902
4 4
350 KCMIL 350 KCMIL
30 30
95 2.41
2006 50.95
1543 2296
303727
4 4
500 KCMIL 500 KCMIL
37 37
95 2.41
2307 58.62
2177 3239
144048
4 4
750 KCMIL 750 KCMIL
55 55
110 2.79
2797 71.07
3014 4485

Standards & References

Southwire’s quadruplex or paralleled 600 volt secondary UD cable meets or exceeds the following ASTM specifications:

  • B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • B231 Aluminum 1350 Conductors, Concentric-Lay-Stranded

Construction

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with cross-linked polyethylene. Neutrals are identified by triple yellow extruded stripe. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three phase conductors and one neutral conductor are cabled together to produce the quadruplex cable configuration.

  • 1350

Resources

There are no downloadable resources for this product.