AL 600V-UD HISCORE TRIPLEX AL600V87

Aluminum Conductor. Ruggedized XLP Insulation. Provides Superior Mechanical Protection.

Download Category Specifications
PDF Excel Table

Application & Features

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. Especially suited for applications requiring superior resistance to mechanical damage. Rated 90°C continuous operation, 130°C emergency overload and short circuit 250°C.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
3 3
6 AWG 6 AWG
7 7
643 16.35
133 198
More Options
3 3
4 AWG 4 AWG
7 7
743 18.88
190 282
More Options
3 3
2 AWG 2 AWG
7 7
870 22.11
247 368
More Options
3 3
1/0 AWG 1/0 AWG
9 9
1105 28.09
389 578
More Options
3 3
2/0 AWG 2/0 AWG
11 11
1198 30.45
538 801
More Options
3 3
3/0 AWG 3/0 AWG
17 17
1302 33.08
581 865
More Options
3 3
4/0 AWG 4/0 AWG
18 18
1421 36.10
709 1055
More Options
3 3
350 KCMIL 350 KCMIL
30 30
1730 43.95
1088 1619
More Options
3 3
500 KCMIL 500 KCMIL
37 37
2052 52.12
1596 2374

Standards & References

HI-SCORE triplex or paralleled 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-231 Aluminum 1350 Conductors, Concentric-Lay-Stranded.
  • B-609 Aluminum 1350 Round Wire, Annealed and Intermidiate Tempers, for Electrical Purposes.

Construction

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-81-570. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification. Two phase conductors and one neutral conductor are cabled to produce the triplex cable configuration. Conductors are also available paralleled.

  1. 1350