AL 600V-UD HISCORE QUADRUPLEX

Aluminum Conductors. Ruggedized XLP Insulation. Provides Superior Mechanical Protection.

Download Category Specifications
PDF Excel Table

Application

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts. Especially suited for applications requiring superior resistance to mechanical damage. Rated 90°C continuous operation, 130°C emergency overload and short circuit 250°C.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
308635
4 4
3/0 AWG 3/0 AWG
17 17
1455 36.97
798 1187
308650
4 4
4/0 AWG 4/0 AWG
18 18
1588 40.35
973 1449
308676
4 4
350 KCMIL 350 KCMIL
30 30
2006 50.95
1547 2302
310797
4 4
500 KCMIL 500 KCMIL
37 37
2307 58.62
2182 3247

Standards & References

HI-SCORE quadruplex 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-609 Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes.
  • B-231 Aluminum 1350 Conductors, Concentric-Lay-Stranded.

Construction

Conductors are stranded, compressed 1350-H16/H26 aluminum, insulated with a cross-linked polyethylene meeting the requirements of ANSI/ICEA S-81-570. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three phase conductors and one neutral conductor are cabled to produce the quadruplex cable configuration. Conductors are also available paralleled.

  • 1350