AL 600V-UD DUPLEX AL600V79

Aluminum Conductors. Cross-linked Polyethylene (XLP) Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
2 2
8 AWG 8 AWG
7 7
60 1.52
522 13.28
63 94
More Options
2 2
6 AWG 6 AWG
7 7
60 1.52
596 15.14
88 131
More Options
2 2
4 AWG 4 AWG
7 7
60 1.52
689 17.51
125 187
More Options
2 2
2 AWG 2 AWG
7 7
60 1.52
806 20.47
183 272

Standards & References

Southwire's duplex 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-230
  • B-231

Construction

Conductors are stranded, compressed 1350-H19, H16, or H26 aluminum, insulated with vulcanized interlinked polyethylene (VIP 1 ), Southwire's cross-linked polyethylene. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification.

  1. 1350