6 AL 600VUD DX CLAFLIN/YS/USE-2 1000 FT AL600V79 27355701

Southwire #: 27355701

Aluminum Conductors. Cross-linked Polyethylene (XLP) Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application & Features

Used for secondary distribution and underground service at 600 volts or less, either direct burial or in ducts.

Specifications

No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Nom. OD (mils) (mm) 596 15.14 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 88 131 lbs/1000' kgs/km

Standards & References

Southwire's duplex 600 volt secondary UD cable meets or exceeds the following applicable ASTM specifications:

  • B-230
  • B-231

Construction

Conductors are stranded, compressed 1350-H19, H16, or H26 aluminum, insulated with vulcanized interlinked polyethylene (VIP 1 ), Southwire's cross-linked polyethylene. Neutrals are triple yellow extruded stripe. Cables with "YES" neutrals have sequential footage markers. Conductors are durably surface printed for identification.

  1. 1350