WHT, 18" LOCKING CLAMP

Southwire #: 781623 Model #: LC18

These pliers feature spring-loaded handle action, a trigger release for maximum locking force, and strong riveted connecting arms.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Strong rivet connecting arms to prevent joint integrity from being compromised
  • aw opening capacity provides versatility in clamping a variety of shapes
  • Trigger release for maximum locking force
  • Constructed of high-grade heat-treated alloy steel for durability

Specifications

Model # LC18 LC18
UPC # 661165816235 661165816235
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;