CCF-C1, COMPRESSION CRIMPER F COAX

Southwire #: 58743140 Model #: CCF-C1

This compact compression crimp tool easily crimps the most common compression-style Cable TV "F" connectors onto coax cables.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Quickly crimps standard 20.3mm Cable TV "F" compression connectors.
  • Compatible with RG59, RG6, and RG6Q coaxial cable.
  • Simple, compact and powerful
  • Double-molded handles for durability and grip.

Specifications

Model # CCF-C1 CCF-C1
UPC # 032886935077 032886935077
Product Height 114.0 289.56 inch cm
Product Width 15.0 38.10 inch cm
Depth 1.15 2.92 inch cm
Product Weight 0.796 0.36 lbs kg
Rated 4 out of 5 by from Lowe's customer reviews about right Found this tool at Lowe's. Read the reviews on the Lowe's website. Purchased it anyway. The answer to all questions/concerns is to call the toll free number. Seems like it would be better to include basic usage instructions and connector information along with the tool packaging. The package even says that "Detailed Instructions are available on Southwiretools.com". Well, not really. Time will tell if this tool is worth it, but after only one use, I am only "satisfied" but not impressed. The package also says "Guaranteed for Life", but since it is made in China, we will see how that turns out.
Date published: 2017-02-13
Rated 1 out of 5 by from Going back to Lowes I needed to replace the end on my coax cable and not an electrician, but I am mechanically inclined and am not STUPID! The only thing it did was cram the brown piece up into the metal and I was able to pull it off, that's not my understanding of a "CRIMP." Luckily I had a screw on type of connector as a back-up, so I could at least watch my television until I could get someone to fix it properly. The video instruction are nothing more than a sales pitch. It doesn't tell you how much to trim off the end, how much insulation to remove, or how deep you have to shove the cable into the tool. And WHY? would you not include instructions, or tips/techniques in with a tool? Even if I had a smart phone, the video did not help me replace the cable connection.
Date published: 2017-03-30
Rated 5 out of 5 by from Simple to use If you can't figure this tool out with the minimal instructions that are given, your an idiot. Perhaps you should've left to a pro to begin with.
Date published: 2021-10-16
  • y_2025, m_12, d_5, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_58743140, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Does this tool crimp BNC connectors?

Asked by: Adrien
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-04-08

how to set up c c f c 1 F connector to accept it for different connectors

Asked by: Rayray73
Please check out the downloads tab for the operating manual.
Answered by: SW Tools
Date published: 2020-03-10

It doesn't crimp RG6Q. Although the package says it's compatible with it. What am I doing wrong?

Asked by: Rainer
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-03-10

How much of the outer jacket should be cut. How much of the white plastic insulation should be left on

Asked by: Bob Lee
Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-03-09

Do you sell the F connectors by themselves?

Asked by: Jackman
No, we do not.
Answered by: Southwire
Date published: 2019-10-02

I would like to replenish my type F connectors cannot find on web page

Asked by: Bruc
Our hand tools have a lifetime hassle-free warranty. Please call our customer service team at 855-798-6657 for assistance getting a replacement!
Answered by: swtools
Date published: 2019-03-13

Connector is loose and pulls off cable after "crimping"..whats wrong

Asked by: Billyg
We'd first make sure this Crimper was being used with F-Type Compression Connectors that is designed for the appropriate cable in use: RG59, RG6 or RG6Q. If you have further questions please reach out to our team at 855-798-6657.
Answered by: swtools
Date published: 2018-03-07

Where is the how to video?

Asked by: Bellguy
Hello, there is a short video on the product here: https://www.youtube.com/watch?v=HaTve4yTDPI. Please contact our customer service team at 1-855-798-6657 to receive an instruction manual. Thank you.
Answered by: SouthwireTools
Date published: 2017-12-09
  • y_2025, m_12, d_4, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_16
  • loc_en_US, sid_58743140, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT