60030S, ADAPTER KIT FOR 41210S

Southwire #: 58292240 Model #: 60030S

60030S Circuit Breaker Finder Adapter Kit includes a light bulb socket adapter and alligator clips.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Includes lightbulb socket adapter
  • Includes alligator clip adapter

Specifications

Model # 60030S 60030S
UPC # 032886909993 032886909993
Product Height 3.94 10.01 inch cm
Product Width 1.1032 2.80 inch cm
Depth 3.152 8.01 inch cm
Product Weight 0.17 0.08 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is there an adapter for a candelabra base bulb?

Asked by: Buzz71
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist!
Answered by: SW Tools
Date published: 2020-12-31

How can this be used to verify the circuit for a switch? Meaning, how should I connect the alligator clips to the wires attached to the switch?

Asked by: Eric76
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-12-06

Received on circuit breaker finder adapter kit 30030s. kit has 1 trace light socket that has a female cable side to mate with a male plug. However, the connection cable has alligator clips at one end and female on the other. ? female x female = ???

Asked by: mating issue
Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-11-30

How to use when alone and on different floor? 

Asked by: Brian B
Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-11-30

How may I obtain the Alligator Clips Adapter or Light Scoket Adapter (kit or kits)? My 41210S device contained the 2-prong adapter.

Asked by: HaymarketDave
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: Southwire
Date published: 2020-11-30

How does it work 

Asked by: Ken 3460
Please call our Tools Team at 855-798-6657 for further assistance!
Answered by: Southwire
Date published: 2018-12-03

How does the socket adapter work with the 41210S transmitter when the adapter is 2 prong and the transmitter is 3 prong?

Asked by: rjmac61
The 41210S kit includes a 3 to 2 prong adapter so that the 2 prong adapter can be used with the socket adapter.
Answered by: swtools
Date published: 2020-11-30

How do I go about purchaseing this item

Asked by: hamaddic
Please contact our customer service team at 1-855-798-6657 to find a distributor near you. Thank you.
Answered by: SouthwireTools
Date published: 2017-08-18
  • y_2025, m_12, d_5, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_58292240, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT