41210S, CIRCUIT BREAKER FINDER KIT

Southwire #: 58292140 Model #: 41210S

The 41210S Circuit Breaker Finder with GFCI offers a fast and easy way to locate the specific breaker powering the circuit being worked on. The 41210s eliminates guessing and prevents unwanted power outages caused by tripping the wrong breaker.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • The transmitter sends locator signal through outlet wiring
  • Receiver picks up signal to pinpoint correct breaker
  • Advanced design pinpoints single breaker to prevent service interruption
  • For use on 120 volt energized circuits
  • UL Listed

Specifications

Model # 41210S 41210S
UPC # 032886909986 032886909986
Product Height 7.5648 19.21 inch cm
Product Width 1.6548 4.20 inch cm
Depth 2.521 6.40 inch cm
Product Weight 0.59 0.27 lbs kg
Rated 5 out of 5 by from Very good product! I have owned this device for several years and use it only occasionally, but it has always performed perfectly in residential 15 amp outlets. I am moving into a different house that has 20 amp breakers and outlets. For some reason, the transmitter unit does not get power from some 20 amp outlets. It does not seem to make good contact in some of the units, but works well in most. All outlets seem to be identical. My outlet tester confirms that the outlets have power and are wired correctly, but the transmitter unit gets no power. It's a mystery to me. Any help resolving this would be appreciated.
Date published: 2019-03-11
Rated 1 out of 5 by from My post Apparently sw isn't interested in my problem. I stated that it has been kept in excellent condition. I've only used it a few times and now it doesn't work. SW advice; buy a new one... SMH
Date published: 2017-12-06
Rated 5 out of 5 by from An Excellent Tool This tool takes the quest work out of finding the right circuit breaker to cut off, when you are working on a receptacle. It is easy to use. Everybody that works with electricity needs this circuit breaker finder. it is not an expensive tool.
Date published: 2016-08-18
Rated 5 out of 5 by from works as stated I got tired of have to run from the breaker box to find which circuit I was working on. Just tried this and works great, sure cuts down on running back and forth since I work by myself most of the time.
Date published: 2017-11-01
Rated 5 out of 5 by from Great Tool I found this tool to be very useful and easy to use. It helped me find a wiring error in my house. worth every penny.
Date published: 2016-08-26
Rated 5 out of 5 by from circuit Breaker Tester This outstanding product. It found ever circuit I tried it in
Date published: 2017-12-01
Rated 5 out of 5 by from Great product that's reasonably priced When I purchased first 1, it was only accurate ~ 70% of time, called tech support and guy was AMAZING. I returned it on his suggestion and got new 1(I never do that). New 1 worked as advertised. Great customer service with this company, I will buy more product from them because of this.....
Date published: 2018-07-20
Rated 5 out of 5 by from Trick tool.... I had a similar tool several years ago and found it didn't work very well. Tried this one and found it works. It easily identifies individual breakers in a panel that the previous one didn't do very well.
Date published: 2016-08-17
  • y_2025, m_12, d_7, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_10
  • loc_en_US, sid_58292140, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Does this work on older pushmatic circuit breakers?

Asked by: Fonz
This product has not thoroughly been tested on older pushmatic circuit breakers, unfortunately. The 41210S will send a small amount of mA through a non-energized circuit which can be traced through the end of the circuit.
Answered by: SouthwireSupport
Date published: 2021-05-13

Does this work on older style breaker panels?

Asked by: Wrenchman
Yes, it should work on all styles.
Answered by: Southwire
Date published: 2021-03-02

The Southwire 41210S GFCI Test will trip a receptacle GFCI but NOT a GFCI that is integrated with a breaker? Is this right?

Asked by: BonanzaNC
Hello. Yes, all Southwire products that contain a GFCI test button ( 41151S Voltage Tester, 40022S GFCI Receptacle Tester, and 41210S Circuit Breaker Finder with GFCI Tester) will trip a GFCI circuit regardless of whether it is protected by a GFCI outlet/receptacle or a GFCI or GFCI/AFCI circuit breaker in the load center. All of the GFCI testers that I have listed above work the same and will trip the breaker.
Answered by: SW Tools
Date published: 2023-10-07

Can this Amplifier Probe be used with the M300P in place of the T120AP? In some literature for the M300P it says can be used with any amplifier probe and other places it specifies the T120AP which isn't available locally.

Asked by: Mike M
The Circuit Breaker Finder cannot be used with the M300P.
Answered by: SW Tools
Date published: 2020-06-12

When using my tester the receiver will not change from red to green. It was working correctly the last time used, several weeks ago. I have tried a new battery.

Asked by: Wineguy
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-04-10

Will this work on any style/make of circuit breaker? What if outlet your testing is through power strip or surge protector?

Asked by: 512ATX
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-04-06

What about the pincher leads

Asked by: Christoher
For us to better help you with your question please contact our team at 855-798-6657 and we will be happy to assist.
Answered by: SW Tools
Date published: 2020-12-30

Does it work on unenergized cicuits. Can I use it with the power off

Asked by: Dvcrss
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2023-10-07
  • y_2025, m_12, d_8, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_43
  • loc_en_US, sid_58292140, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT