14060S, MULTIMETER TECHPRO

Southwire #: 63028740 Model #: 14060S

This built-tough multimeter offers a CAT IV safety rating and an IP67 waterproof and dust tight housing. With 11 measuring functions, backlit controls, and a powerful built-in work light, it’s fully equipped for a wide range of applications.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • All controls are backlit for low light visibility
  • 11 measuring functions plus MAX/MIN
  • Powerful built-in work light
  • Backlit display: 6000 count with bar graph
  • Rugged IP67 waterproof and dust tight housing
  • CAT IV 600V/CAT lll 1000V safety rating, UL listed
  • Replacement 10A Fuses: 73616240. Replacement 800mA Fuses: 73616340

Specifications

Model # 14060S 14060S
UPC # 032886963322 032886963322
Product Height 6.698 17.01 inch cm
Product Width 2.364 6.00 inch cm
Depth 3.152 8.01 inch cm
Product Weight 0.9 0.41 lbs kg
Brand TechnicianPRO™ TechnicianPRO™
Safety Rating 6000 Count with Bar Graph 6000 Count with Bar Graph
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;