CCPR400, CABLE CUTTER RATCHETING 750MCM p-58277740 58277740

Southwire #: 58277740 Model #: CCPR400

Hardened steel blades ensure consistent cuts and long-term durability, while the rounded blade design minimizes cable distortion during cutting.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Durable ratcheting cable cutters perfect for cutting up to 750 kcmil copper and 1000 kcmil aluminum cables
  • Minimal cable distortion: Hardened steel blades ensure consistent cuts and long-term durability
  • Hardened-steel cutting blades provide long lasting cutting of copper and aluminum wire
  • Quick-release lever opens blade at any time during operation
  • Molded grip for stability and leverage when making cuts.
  • Cuts up to 750kcmil copper and 1000kcmil aluminum cables.
  • Two-step ratcheting mechanism for fewer strokes per cut.
  • Replacement Springs: 73622040

Specifications

Model # CCPR400 CCPR400
UPC # 032886908439 032886908439
Warranty 2 Year No Hassle Warranty 2 Year No Hassle Warranty

Resources

There are no downloadable resources for this product.
Rated 4 out of 5 by from Nice tool works great I am the manager at an electric company in Dayton and we bought a set of these cutters and use them almost every day. The tool works great but the spring broke and I called to purchase a new spring but was told they do not sell just the spring but they could replace the tool. The cutter works fine without the spring just a pain without it. Because we use this tool almost everyday to have to pack it and ship out and wait for replacement is kind of an inconvenience when I just need a spring.
Date published: 2020-02-07
Rated 4 out of 5 by from Good tool. Seems to be a good quality tool, except the lock lever is flimsy. Use it frequently. The company where I work has purchased the same cutter.
Date published: 2016-08-26
Rated 4 out of 5 by from Easy to use for the bigger cuts We use this were I work. Big step up from our old cutter. The ratchet system allows for the big cuts with out killing your hand.
Date published: 2016-08-08
  • y_2025, m_12, d_12, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_58277740, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Does this tool have a lifetime warranty?

Asked by: Jason471
Hi Jason, This product has a 2 year no hassle warranty.
Answered by: Southwire1
Date published: 2022-02-15

Will these cut 4/0 Acwu?

Asked by: Brian357
This particular cable cutter is designed to cut up to 750kcmil copper and 1000kcmil aluminum cables.
Answered by: Southwire
Date published: 2021-03-02

Can a new spring be purchased for the CCPR 400 ratcheting cable cutters. The tool works great I have owned it for a couple of years with the spring has broken a couple of times and I need more replacements.

Asked by: Petron
We are happy to help! Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-10-05

Hiw can I have the springs

Asked by: Toni
Please contact our team at 855-798-6657 for assistance with replacement.
Answered by: SW Tools
Date published: 2020-03-25

What is the hole used for

Asked by: Kcspray
The hole is for storage - to hang the cable cutters.
Answered by: SW Tools
Date published: 2020-03-09

Do you sell repair parts for these cutters.  My spring is worn out

Asked by: Chris Milan
CCPR400 has a lifetime warranty! So, if you reach out to our tools team at 855-798-6657 they will be happy to get you a replacement.
Answered by: Southwire
Date published: 2022-02-02

Do you have local distributor on Philippines?

Asked by: Rolz
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: swtools
Date published: 2018-07-09

How much does it cost?

Asked by: Abelito67
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: swtools
Date published: 2018-07-01
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_19
  • loc_en_US, sid_58277740, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT