STOR MAC™ 48

Southwire #: 785921 Model #: SM48

A security storage cabinet designed with steel wire mesh. Great for jobsites that require high visibility of contents and the added protection of lockable doors.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For high visibility storage
  • Steel wire mesh
  • Four 6" heavy duty casters (standard)
  • Removable shelves for adjustable storage
  • Lockable doors
  • Load capacity 1,500 lbs

Specifications

Model # SM48 SM48
UPC # 661165859218 661165859218
Product Height 58.0 147.32 inch cm
Product Width 51.5 130.81 inch cm
Depth 51.5 130.81 inch cm
Brand Stor Mac Stor Mac
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

what is the load capacity in pounds?

Asked by: Jeff DeMoss
The STOR MAC 48 has a load capacity of 1,500 lbs.
Answered by: Southwire
Date published: 2019-10-28
  • y_2025, m_12, d_9, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_785921, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT