STOR MAC™ 30

Southwire #: 785920 Model #: SM30

A security storage cabinet designed with steel wire mesh. Great for jobsites that require high visibility of contents and the added protection of lockable doors.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For high visibility storage
  • Steel wire mesh
  • Four 6" heavy duty casters (standard)
  • Removable shelves for adjustable storage
  • Lockable doors
  • Load capacity 1,500 lbs

Specifications

Model # SM30 SM30
UPC # 661165859201 661165859201
Product Height 58.0 147.32 inch cm
Product Width 31.5 80.01 inch cm
Depth 31.5 80.01 inch cm
Brand Stor Mac Stor Mac
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;