RM60, REEL MAC REEL JACK NO. 60 p-780941 780941

Southwire #: 780941 Model #: RM60

Southwire's Reel Mac The Reel Jacks™ are the best-built, best-value reel stand you can buy. The Reel Mac™ No. 60 is a heavy-duty version of a traditional reel stand with a capacity of up to 2,500 lbs.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for large loads up to 2,500 lbs per Reel Mac™
  • Supports reels up to 5,000 Ibs (Pair)
  • Screw-type telescoping reel jack for 26" - 56" diameter reels
  • Height range of 13" - 27"
  • Extra strength double locking pin for quick set up
  • Strut lock pin for added strength and stability
  • 1-1/2" ACME fine adjustment thread with large, convenient adjustment handle
  • Durable powder coat finish
  • Designed to work with Southwire's No. 61 Reel Mac™ 62" Spindle

Specifications

UPC # 032886961359 032886961359
Product Height 19.0 48.26 inch cm
Product Width 19.0 48.26 inch cm
Depth 19.0 48.26 inch cm
Product Weight 42.0 19.05 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What size reel will the stands handle?

Asked by: kbrugger
The screw jacks will handle up to 96 inches.
Answered by: Southwire
Date published: 2018-11-20

Can I get this jack with a flat head (not a roller)

Asked by: Ron1
We do not offer a flat head at this time.
Answered by: Southwire
Date published: 2018-11-20
  • y_2026, m_5, d_9, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_780941, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT