2520 LIFT, GALV W/BRK W/CART p-786512 786512

Southwire #: 786512 Model #: 2520G

This product is no longer available through Southwire. For current product details and purchasing options, please visit https://www.sumner.com.


Note: Product manuals and exploded parts diagrams provided on this site apply only to products sold by Southwire prior to March 1, 2025.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 800 lbs.
  • No front legs to interfere with lifting
  • Cart and mast section breakdown for ease of transportation
  • Great for hanging pipe against wall
  • Available in 10', 15', 20' and 25' heights
  • 2 speed winch

Specifications

Model # 2520G 2520G
UPC # 661165865127 661165865127
Product Height 81.0 205.74 inch cm
Product Width 32.0 81.28 inch cm
Product Length/Depth 34.0 86.36 inch cm
Product Weight 453.0 205.48 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;