2416 CONTRACTOR LIFT (16'/450LBS.) p-784751 784751

Southwire #: 784751 Model #: 2416

This product is no longer available through Southwire. For current product details and purchasing options, please visit https://www.sumner.com.


Note: Product manuals and exploded parts diagrams provided on this site apply only to products sold by Southwire prior to March 1, 2025.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 450 lbs.
  • Compact 16' lift
  • Plunger pins eliminate extra tools and loose parts
  • Extremely portable for one man operation
  • Fits in most vans and SUVs
  • Forks reverse to maximize lifting height

Specifications

Model # 2416 2416
UPC # 661165847512 661165847512
Product Height 62.76 159.41 inch cm
Product Width 26.42 67.11 inch cm
Product Length/Depth 23.0 58.42 inch cm
Product Weight 268.0 121.56 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;