2124 CONTRACTOR LIFT (24'/650 LBS.) p-783652 783652

Southwire #: 783652 Model #: 2124

This product is no longer available through Southwire. For current product details and purchasing options, please visit https://www.sumner.com.


Note: Product manuals and exploded parts diagrams provided on this site apply only to products sold by Southwire prior to March 1, 2025.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 650 lbs.
  • Easily flown in using the integrated lifting eye
  • Pulley Guard provides 360° of cable protection
  • Forks reverse to maximize lifting height
  • Plunger pins eliminate extra tools and loose parts
  • Quickly breaks down for storage and transportation

Specifications

Model # 2124 2124
UPC # 661165836523 661165836523
Product Height 283.47 720.01 inch cm
Product Width 84.0 213.36 inch cm
Product Length/Depth 73.0 185.42 inch cm
Product Weight 414.0 187.79 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;