SD9N1, MULTIBIT SCREWDRVR 9IN1 p-58285640 58285640

Southwire #: 58285640 Model #: SD9N1

Our screwdrivers are designed from the highest quality tempered steel and are manufactured to ensure that they fit screw openings precisely.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Comfortable cushioned grip allows firm grip and greater torque
  • Precision-machined tips reduce slipping
  • Integral flanges provide a solid, twist-resistant blade anchor
  • 4" Chrome-plated stainless steel shaft allows for maximum torque with minimal shaft twisting

Specifications

Model # SD9N1 SD9N1
UPC # 032886908880 032886908880
Product Height 8.25 20.96 inch cm
Product Width 1.25 3.18 inch cm
Depth 1.25 3.18 inch cm
Product Weight 0.44 0.20 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty

Resources

There are no downloadable resources for this product.
Rated 1 out of 5 by from Difficult to get replacement bits I like the driver but the square drive bit lost it's little bb spring and falls out. Going to be lost soon - especially working in an insulated attic. Read through the reviews and others have tried as well. Response is to call the phone number. Called the number and waded through the phone tree and got sent to some random anonomous voice-mail. Will see if we get a response but, seriously? No email, chat room? Some version of 2023 service? https://youtube.com/shorts/6ASxe70x78g?si=7hLCLKhUbPeUqoe2
Date published: 2023-11-16
Rated 5 out of 5 by from Awesome! My number one tool! I use this every day, and have been using it for several months, and still works good!
Date published: 2016-12-30
Rated 5 out of 5 by from Screw driver great: Customer service superior I have my screwdriver for many months, and with regular use the one of the tips broke. I looked through Home Depot and Lowes trying to find a replacement tip for my screwdriver and could not find one. I contacted customer support and they sent me not only a new tip but also a new screwdriver. Customer service was fast and excellent.
Date published: 2016-08-16
Rated 5 out of 5 by from Jack of the trades tool This is the perfect tool to have in your bag to ensure that you always have the driver you need on hand. It is effectively a "Swiss Army Knife" of drivers for the electrical and HVAC professions. It has a 3/16 and 1/4 flathead/slotted, a #1 and #2 phillips, a #1 and #2 Robertson/square, and a 1/4, 5/16, and 3/8 nut driver, which will cover almost any fastener you encounter when doing electrical or HVAC work. The handle is very substantial as you can see in the picture where I have it sitting next to a standard roll of quarters. You can easily get a good deal of torque because the handle size makes it so easy to grip. The primary benefit of this tool is that you have all nine drivers together in one unit because it is designed in a way that the pieces nest within the handle. If you keep this in your tool bag it will serve either as a primary driver or as a backup when you cannot find one of your dedicated drivers. It is definitely something worth having on hand, even if you only intend to use it as your backup when one of your other drivers decides to disappear on you.
Date published: 2025-02-08
Rated 4 out of 5 by from 10 in 1 I have used product for several years and have no issues. One of the accessory's snapped in winter. I call the company and they sent me a free replacement, with zero hassle.
Date published: 2016-09-23
Rated 2 out of 5 by from Lost tips This is the second one that I've purchased were the standard phillips flat head screw tip has fell out and gotten lost
Date published: 2020-07-16
Rated 1 out of 5 by from Doesn't stay tight to stay together I keep loosing bits. I've bought several. They just fall out. I'm an electrician and use them a lot.
Date published: 2017-08-09
  • y_2026, m_10, d_25, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_58285640, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

The #2 phillips bit broke on my 9 in one. Where can I order a replacement.

Asked by: catfish2
Please call our customer service team at 855-798-6657 for assistance.
Answered by: SW Tools
Date published: 2019-07-31

Are these screwdrivers insulated?

Asked by: Hvacteck6
No, they are not insulated.
Answered by: Southwire
Date published: 2018-12-11

How do I remove the shaft?

Asked by: Dude39
Simply pull the large metal shaft out of the handle. If you have any further difficulties please contact our tools team at 855-798-6657.
Answered by: Southwire
Date published: 2018-12-11

How do I get to the bits

Asked by: Rick171
Remove the shaft of the driver to access the bits.
Answered by: swtools
Date published: 2018-12-27

Is it possible to get a multi-bit replacement? I have had two of these and both have suffered a broken #2 Philips. Thanks Much

Asked by: mew1958
Yes, please call our customer service team at 855-798-6657 for assistance!
Answered by: swtools
Date published: 2018-12-09

Where can I get replacement bits for this driver, mine has broken?

Asked by: KenMyoz
Please call our team at 855-798-6657 for assistance getting replacement parts.
Answered by: swtools
Date published: 2018-01-25

Is the 9in1 insulated?

Asked by: gcutta225
No. This tool is not insulated.
Answered by: swtools
Date published: 2017-11-15

Do you sell replacement bits for the 9 in 1 screwdriver, and if so where are they available

Asked by: Eric 76
Please contact our customer service team at 1-855-798-6657 and they will assist you with this. Thank you.
Answered by: SouthwireTools
Date published: 2017-01-18
  • y_2026, m_10, d_25, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_58285640, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT