SD1/4C4US 1/4IN CAB TIP SD 4 IN RD SHANK p-65138740 65138740

Southwire #: 65138740 Model #: SD1/4C4US

Southwire's newest cabinet tip drivers will be your new jobsite go to! These come in 5 different sizes with varying shank lengths. All are proudly forged on the home front and come with our no-hassle lifetime warranty.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Proudly Made in America
  • Cushion grip handle provides ultimate comfort and maximum torque
  • Corrosion resistant shank
  • Tether hole provided for tether/lanyard attachment
  • Patent pending

Specifications

Model # SD1/4C4US SD1/4C4US
UPC # 032886715624 032886715624
Product Height 9.1 23.11 inch cm
Product Width 1.1 2.79 inch cm
Depth 1.3 3.30 inch cm
Product Weight 0.25 0.11 lbs kg
Warranty Limited Lifetime Limited Lifetime
Made in USA (Y or N) Yes Yes
Shank Length (in) (cm) 4 10.16 inch cm

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Heavy Duty and Comfortable to Use The driver has a nice weight to it that tells you it is durable. The rubberized handle is sizable without being too bulky. It has a slight hexagonal shape that tapers in toward the shaft that makes it much easier and much more comfortable to hold. The hexagonal shape has the added benefit of giving you a better grip so you can get extra torque if you need it. The handle has a hole in the end that allows you to hang the driver from a peg rather than toss it in a tool box. It is a Cabinet head driver with a four inch shaft.
Date published: 2025-05-10
Rated 5 out of 5 by from SD1/4C4-us The first thing I noticed about the screwdriver was the open loop at the end which is great when climbing or using lanyards. The next thing is the grip. I did a grip test and it turned great as well as would not come loose like other screwdrivers. My only concern is the end and how it would hold up with a hammer on it. Also, over time would like to see corrosion resistance.
Date published: 2025-04-13
  • y_2026, m_8, d_25, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_65138740, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

I purchased the 1/4 and 3/16 x 4 cabinet drivers. They arrived with tips that appeared to be chrome finished, which created smooth edges and finish. This is unfortunate as tool makers now commonly etch and machine their tips for bite. Why smooth tips?

Asked by: DKJensen
Chrome-plated stainless ensures durability to withstand damage, allowing for a longer life.
Answered by: SW Tools
Date published: 2020-06-08
  • y_2026, m_8, d_25, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_65138740, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT