TSS-01 Trigger® Safety System p-59713201 59713201

Southwire #: 59713201 Model #: TSS-01

Southwire TSS-01 Triggers® Wireless Safety Switch System offers your crew the highest level of safety, allowing full control over pulling and feeding applications. The TSS-01 allows members at each end of the pull, as well as the observers, the ability to stop the pull instantaneously if needed.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • FOOT SWITCHES WORK IN BOTH PAIRED MODE OR IN STANDALONE MODE WITH ANY ELECTRICALLY DRIVEN PIECE OF EQUIPMENT
  • Handheld remotes can control pull from any location.
  • Integrated high efficeincy charging system housed within product case.
  • Increases safety by reducing issues associated with audio miscommunication.
  • High range: communicates up to 1500' between walls and 3.7 miles line of sight.
  • Military grade 3.4 amp hour lithium ion battery packs
  • 10,000 lbs. peak pulling force with a continuous pulling rating of 7,000 lbs
  • Easy 1 man setup
  • Works with all brands of electrically driven equipment
  • Saves time by avoiding unnecessary stops and restarts

Specifications

Model # TSS-01 TSS-01
UPC # 032886959332 032886959332
Product Height 12.0 30.48 inch cm
Product Width 12.0 30.48 inch cm
Depth 12.0 30.48 inch cm
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Where can I find the serial number on this tool?

Asked by: Mycattle1
The serial number is contained in the firmware and not available externally.
Answered by: Southwire
Date published: 2020-05-21

Will the TSS-01 work with the MCF-01

Asked by: troynel
Yes, it will work with the Maxis Feeder. Do note you will need the feeder adaptor plug (stock # 63159401) for it to work properly.
Answered by: Southwire
Date published: 2019-03-13

Can these be used with a Greenlee tugger that comes with standard foot pedals? If so, do these have a range limitation? What is the max distance they can communicate?

Asked by: ChaseC
The TSS01 Safety Triggers can be used with any 120V device. Their range is affected by obstructions but can be extended by using the hand-helds as repeaters.
Answered by: Southwire
Date published: 2020-05-21

Does this system only work in pairs or can a 3rd unit be paired with the unit that controls the pulling machine? Example, if we wanted to give the Feeding Team a controller and a Journeyman positioned at a pullbox the ability to remotely stop the pull.

Asked by: Dino
The Southwire TSS-01 Triggers can pair in up to 7 additional pieces.
Answered by: SouthwireTools
Date published: 2017-03-20

Can the team of electricians feeding the cable on one floor remotely turn-off an XD10 located on another floor in case of a problem at the feed end?

Asked by: Dino
The Southwire Triggers are designed so that the feed end of the pull can stop the puller without any other device.
Answered by: SouthwireTools
Date published: 2017-03-14
  • y_2026, m_7, d_25, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_59713201, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT