SWIVEL, PULLING #MS158 1 5/8" 1 EA p-57178001 57178001

Southwire #: 57178001 Model #: MS158

Connects pulling head and pulling rope to eliminate winding and tangling of rope and wire during cable pulls.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Swivel diameter 1 5/8”
  • Maximum rope size: 1”
  • Designed to pass over sheaves, pulleys and rollers
  • Pin roller design added for larger diameter rope and for added strength by evenly spreading load pressure

Specifications

Model # MS158 MS158
UPC # 032886873805 032886873805
Product Height 4.0 10.16 inch cm
Product Width 4.0 10.16 inch cm
Depth 4.0 10.16 inch cm
Product Weight 2.0 0.91 lbs kg
Rated Capacity 6,500 LBS + 6,500 LBS +

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

We have the 1-5/8 swivel rope clevis at work.  Unfortunately one side of the removable bolt/rope guide wheel was lost.  I am writing to inquire one how we could obtain a new one without having to replace the whole item. 

Asked by: Sean D
  • y_2026, m_8, d_24, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_57178001, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT